BSLFLNMS303830
Frelon Lined 30mm ID, 38mm OD Aluminum Flanged Sleeve Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $44.19 | 11 wks |
| 10 - 24 | $41.99 | 11 wks |
| 25 - 49 | $39.8 | 11 wks |
| 50 - 99 | $36.31 | 11 wks |
| 100+ | Request for Quote |
$44.19
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Flanged |
|---|---|
| Bore Size (A) | 30 |
| Outside Dia. (B) | 38 |
| Overall Length (L) | 30 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities