BSLFLNMS081206
Frelon Lined 8mm ID, 12mm OD Aluminum Flanged Sleeve Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $49.66 | 11 wks |
| 10 - 24 | $48.19 | 11 wks |
| 25 - 49 | $46.73 | 11 wks |
| 50 - 99 | $46.35 | 11 wks |
| 100+ | Request for Quote |
$49.66
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Flanged |
|---|---|
| Bore Size (A) | 8 |
| Outside Dia. (B) | 12 |
| Overall Length (L) | 6 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities