BSLFLN-F323624
Frelon Lined 2 in. ID, 2-1/4 in. OD Aluminum Flanged Sleeve Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $143.69 | 6 wks |
10 - 24 | $139.59 | 6 wks |
25 - 49 | $135.48 | 6 wks |
50 - 99 | $125.2 | 6 wks |
100+ | Request for Quote |
$143.69
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged |
---|---|
Bore Size (A) | 2 |
Flange Diameter | 2.5000 |
Flange Thickness (D) | .1250 |
Material (Body / Liner) | Aluminum / Frelon |
Outside Dia. (B) | 2.25 |
Overall Length (L) | 3 |