BSLFLN-F202416
Frelon Lined 1-1/4 in. ID, 1-1/2 in. OD Aluminum Flanged Sleeve Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $47.67 | 11 wks |
10 - 24 | $44.32 | 11 wks |
25 - 49 | $41.65 | 11 wks |
50 - 99 | $36.4 | 11 wks |
100+ | Request for Quote |
$47.67
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged |
---|---|
Bore Size (A) | 1.25 |
Flange Diameter | 1.7500 |
Flange Thickness (D) | .1250 |
Material (Body / Liner) | Aluminum / Frelon |
Outside Dia. (B) | 1.5 |
Overall Length (L) | 2 |