BRRODMMCML8M
Left Hand Threaded 8mm ID, Two Piece Commercial Carbon Steel Male Rod End
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $11.95 | 11 wks |
10 - 24 | $11.23 | 11 wks |
25 - 49 | $10.76 | 11 wks |
50 - 99 | $10.4 | 11 wks |
100+ | Request for Quote |
$11.95
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d₁) | 8 mm |
---|---|
Class | Commercial / 2PC |
Head Diameter (D) | 22.25 mm |
Height To Center (L₁) | 42 mm |
Housing Width / Ball Width (W1 / W) | 8 / 12 |
Material (Body / Ball) | Carbon Steel / Chrome Steel |
Max Pivot Angle (Degree) | 28 Degree |
Static Load Rating (N) | 13591 N |
Thread Length (L2) | 25 mm |
Thread Size (#) | M8 X 1.25 |