BRRODMMCML14M
Left Hand Threaded 14mm ID, Two Piece Commercial Carbon Steel Male Rod End
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $18.04 | 11 wks |
| 10 - 24 | $16.97 | 11 wks |
| 25 - 49 | $16.26 | 11 wks |
| 50 - 99 | $15.72 | 11 wks |
| 100+ | Request for Quote |
$18.04
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Size (d₁) | 14 mm |
|---|---|
| Class | Commercial / 2PC |
| Head Diameter (D) | 34.75 mm |
| Height To Center (L₁) | 60 mm |
| Housing Width / Ball Width (W1 / W) | 12.25 / 19 |
| Material (Body / Ball) | Carbon Steel / Chrome Steel |
| Max Pivot Angle (Degree) | 30 Degree |
| Static Load Rating (N) | 35214 N |
| Thread Length (L2) | 36 mm |
| Thread Size (#) | M14 X 2 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities