BRRODMMCM14M

Right Hand Threaded 14mm ID, Two Piece Commercial Carbon Steel Male Rod End
Qty Range Price/Unit Ships Within
1 - 9 $15.91 6 wks
10 - 24 $14.96 6 wks
25 - 49 $14.34 6 wks
50 - 99 $13.86 6 wks
100+ Request for Quote
$15.91

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d₁) 14 mm
Class Commercial / 2PC
Head Diameter (D) 34.75 mm
Height To Center (L₁) 60 mm
Housing Width / Ball Width (W1 / W) 12.25 / 19
Material (Body / Ball) Carbon Steel / Chrome Steel
Max Pivot Angle (Degree) 30 Degree
Static Load Rating (N) 35214 N
Thread Length (L2) 36 mm
Thread Size (#) M14 X 2

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team