BRRODFMCF8M

Right Hand Threaded 8mm ID, Two Piece Commercial Carbon Steel Female Rod End
Qty Range Price/Unit Ships Within
1 - 9 $11.27 6 wks
10 - 24 $10.59 6 wks
25 - 49 $10.15 6 wks
50 - 99 $9.81 6 wks
100+ Request for Quote
$11.27

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d₁) 8 mm
Class Commercial / 2PC
Head Diameter (D) 22.25 mm
Height to Center / Thread (L₁ / L₂) 36 / 17
Housing Width / Ball Width (W1 / W) 8 / 12 mm
Material (Body / Ball) Carbon Steel / Chrome Steel
Max Angle Of Pivot (Degree) 28 Degree
Static Load Rating (N) 15190 N
Thread Size (#) M8 X 1.25
Wrench Across Flats (D₂) 14.00 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team