BRRODFMCF18M
Right Hand Threaded 18mm ID, Two Piece Commercial Carbon Steel Female Rod End
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $25.37 | 11 wks |
10 - 24 | $23.84 | 11 wks |
25 - 49 | $22.85 | 11 wks |
50 - 99 | $22.09 | 11 wks |
100+ | Request for Quote |
$25.37
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d₁) | 18 mm |
---|---|
Class | Commercial / 2PC |
Head Diameter (D) | 42.00 mm |
Height to Center / Thread (L₁ / L₂) | 71 / 36 |
Housing Width / Ball Width (W1 / W) | 14.75 / 23 mm |
Material (Body / Ball) | Carbon Steel / Chrome Steel |
Max Angle Of Pivot (Degree) | 30 Degree |
Static Load Rating (N) | 47903 N |
Thread Size (#) | M18 x 1.5 |
Wrench Across Flats (D₂) | 25.40 mm |