BRRODFMCF12M

Right Hand Threaded 12mm ID, Two Piece Commercial Carbon Steel Female Rod End
Qty Range Price/Unit Ships Within
1 - 9 $15.53 3 wks
10 - 24 $14.6 3 wks
25 - 49 $13.99 3 wks
50 - 99 $13.53 3 wks
100+ Request for Quote
$15.53

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d₁) 12 mm
Class Commercial / 2PC
Head Diameter (D) 30.00 mm
Height to Center / Thread (L₁ / L₂) 50 / 24
Housing Width / Ball Width (W1 / W) 10.75 / 16 mm
Material (Body / Ball) Carbon Steel / Chrome Steel
Max Angle Of Pivot (Degree) 27 Degree
Static Load Rating (N) 25819 N
Thread Size (#) M12 x 1.75
Wrench Across Flats (D₂) 19.00 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team