BRRODFMCF10M

Right Hand Threaded 10mm ID, Two Piece Commercial Carbon Steel Female Rod End
Qty Range Price/Unit Ships Within
1 - 9 $13.01 6 wks
10 - 24 $12.23 6 wks
25 - 49 $11.73 6 wks
50 - 99 $11.34 6 wks
100+ Request for Quote
$13.01

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d₁) 10 mm
Class Commercial / 2PC
Head Diameter (D) 27.00 mm
Height to Center / Thread (L₁ / L₂) 43 / 21
Housing Width / Ball Width (W1 / W) 9.5 / 14 mm
Material (Body / Ball) Carbon Steel / Chrome Steel
Max Angle Of Pivot (Degree) 26 Degree
Static Load Rating (N) 22750 N
Thread Size (#) M10 X 1.5
Wrench Across Flats (D₂) 17.00 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team