BRRODF-CML12
Left Hand Threaded .7500 in. ID, Two Piece Commercial Carbon Steel Female Rod End
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $21.96 | 3 wks |
10 - 24 | $20.64 | 3 wks |
25 - 49 | $19.78 | 3 wks |
50 - 99 | $19.12 | 3 wks |
100+ | Request for Quote |
$21.96
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.7500 Inch |
---|---|
Class | Commercial / 2PC |
Head Diameter | 1.750 |
Height to Center / Thread (F / A) | 2.875 / 1.562 Inch |
Housing Width / Ball Width (H / W) | 0.593 / 0.875 |
Material (Body / Ball) (L) | Carbon Steel / Chrome Steel Inch |
Max Angle Of Pivot (Degree) | 18.0 Degree |
Static Load Rating (lbs) | 14250 lb |
Thread Size (D) | 3/4-16 Inch |
Wrench Across Flats (M) | 1.125 Inch |