BRRCOF-SCFL10T
Left Hand Threaded .6250 in. ID, Two Piece Commercial Stainless Steel Female Rod End
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $57.35 | 3 wks |
10 - 24 | $53.91 | 3 wks |
25 - 49 | $51.67 | 3 wks |
50 - 99 | $49.95 | 3 wks |
100+ | Request for Quote |
$57.35
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.6250 Inch |
---|---|
Class | Commercial / 2PC |
Head Diameter | 1.500 |
Height to Center / Thread (F / A) | 2.5 / 1.187 Inch |
Housing Width / Ball Width (H / W) | 0.484 / 0.75 |
Material (Body / Ball) (L) | 303 Stainless Steel / 440C Stainless Steel Inch |
Max Angle Of Pivot (Degree) | 26.0 Degree |
Static Load Rating (lbs) | 5870 lb |
Thread Size (D) | 5/8-18 Inch |
Wrench Across Flats (M) | 1.000 Inch |