BRFSMGM250L
Left Hand Threaded 25mm ID, Four Piece Precision Carbon Steel Male Rod End
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $303.90 | 3 wks |
5 - 9 | $285.67 | 3 wks |
10 - 24 | $273.81 | 3 wks |
25+ | $264.69 | 3 wks |
$303.90
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d₁) | 25 mm |
---|---|
Class | Precision / 4PC |
Head Diameter (D) | 56.00 mm |
Height To Center (L₁) | 94 mm |
Housing Width / Ball Width (W1 / W) | 22 / 31 |
Material (Body / Ball) | Carbon Steel / Chrome Steel |
Max Pivot Angle (Degree) | 15 Degree |
Static Load Rating (N) | 50000 N |
Thread Length (L2) | 57 mm |
Thread Size (#) | M24 X 2 |