BRFSMGM200
Right Hand Threaded 20mm ID, Four Piece Precision Carbon Steel Male Rod End
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $214.53 | 3 wks |
5 - 9 | $201.66 | 3 wks |
10 - 24 | $193.29 | 3 wks |
25+ | $186.86 | 3 wks |
$214.53
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d₁) | 20 mm |
---|---|
Class | Precision / 4PC |
Head Diameter (D) | 46.00 mm |
Height To Center (L₁) | 78 mm |
Housing Width / Ball Width (W1 / W) | 18 / 25 |
Material (Body / Ball) | Carbon Steel / Chrome Steel |
Max Pivot Angle (Degree) | 15 Degree |
Static Load Rating (N) | 34300 N |
Thread Length (L2) | 47 mm |
Thread Size (#) | M20 X 1.5 |