BRFSMGM160
Right Hand Threaded 16mm ID, Four Piece Precision Carbon Steel Male Rod End
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $130.75 | 5 wks |
5 - 9 | $122.91 | 5 wks |
10 - 24 | $117.81 | 5 wks |
25+ | $113.88 | 5 wks |
$130.75
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d₁) | 16 mm |
---|---|
Class | Precision / 4PC |
Head Diameter (D) | 38.00 mm |
Height To Center (L₁) | 66 mm |
Housing Width / Ball Width (W1 / W) | 15 / 21 |
Material (Body / Ball) | Carbon Steel / Chrome Steel |
Max Pivot Angle (Degree) | 15 Degree |
Static Load Rating (N) | 25000 N |
Thread Length (L2) | 40 mm |
Thread Size (#) | M16 X 2 |