BRFSMGM140L

Left Hand Threaded 14mm ID, Four Piece Precision Carbon Steel Male Rod End
Qty Range Price/Unit Ships Within
1 - 4 $124.45 3 wks
5 - 9 $116.99 3 wks
10 - 24 $112.13 3 wks
25+ $108.4 3 wks
$124.45

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d₁) 14 mm
Class Precision / 4PC
Head Diameter (D) 34.00 mm
Height To Center (L₁) 60 mm
Housing Width / Ball Width (W1 / W) 13.5 / 19
Material (Body / Ball) Carbon Steel / Chrome Steel
Max Pivot Angle (Degree) 16 Degree
Static Load Rating (N) 20600 N
Thread Length (L2) 36 mm
Thread Size (#) M14 X 2

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team