BRFSMGM140
Right Hand Threaded 14mm ID, Four Piece Precision Carbon Steel Male Rod End
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $124.45 | 5 wks |
5 - 9 | $116.99 | 5 wks |
10 - 24 | $112.13 | 5 wks |
25+ | $108.4 | 5 wks |
$124.45
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d₁) | 14 mm |
---|---|
Class | Precision / 4PC |
Head Diameter (D) | 34.00 mm |
Height To Center (L₁) | 60 mm |
Housing Width / Ball Width (W1 / W) | 13.5 / 19 |
Material (Body / Ball) | Carbon Steel / Chrome Steel |
Max Pivot Angle (Degree) | 16 Degree |
Static Load Rating (N) | 20600 N |
Thread Length (L2) | 36 mm |
Thread Size (#) | M14 X 2 |