BRFSMGM120
Right Hand Threaded 12mm ID, Four Piece Precision Carbon Steel Male Rod End
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $88.42 | 3 wks |
10 - 24 | $83.11 | 3 wks |
25 - 49 | $79.66 | 3 wks |
50 - 99 | $77.01 | 3 wks |
100+ | Request for Quote |
$88.42
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d₁) | 12 mm |
---|---|
Class | Precision / 4PC |
Head Diameter (D) | 30.00 mm |
Height To Center (L₁) | 54 mm |
Housing Width / Ball Width (W1 / W) | 12 / 16 |
Material (Body / Ball) | Carbon Steel / Chrome Steel |
Max Pivot Angle (Degree) | 13 Degree |
Static Load Rating (N) | 16700 N |
Thread Length (L2) | 33 mm |
Thread Size (#) | M12 x 1.75 |