BRFSMGM100

Right Hand Threaded 10mm ID, Four Piece Precision Carbon Steel Male Rod End
Qty Range Price/Unit Ships Within
1 - 9 $74.22 3 wks
10 - 24 $69.77 3 wks
25 - 49 $66.87 3 wks
50 - 99 $64.65 3 wks
100+ Request for Quote
$74.22

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d₁) 10 mm
Class Precision / 4PC
Head Diameter (D) 26.00 mm
Height To Center (L₁) 48 mm
Housing Width / Ball Width (W1 / W) 10.5 / 14
Material (Body / Ball) Carbon Steel / Chrome Steel
Max Pivot Angle (Degree) 14 Degree
Static Load Rating (N) 12700 N
Thread Length (L2) 29 mm
Thread Size (#) M10 X 1.5

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team