BRFSMGM080L

Left Hand Threaded 8mm ID, Four Piece Precision Carbon Steel Male Rod End
Qty Range Price/Unit Ships Within
1 - 9 $63.88 3 wks
10 - 24 $60.05 3 wks
25 - 49 $57.56 3 wks
50 - 99 $55.64 3 wks
100+ Request for Quote
$63.88

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d₁) 8 mm
Class Precision / 4PC
Head Diameter (D) 22.00 mm
Height To Center (L₁) 42 mm
Housing Width / Ball Width (W1 / W) 9 / 12
Material (Body / Ball) Carbon Steel / Chrome Steel
Max Pivot Angle (Degree) 14 Degree
Static Load Rating (N) 8300 N
Thread Length (L2) 25 mm
Thread Size (#) M8 X 1.25
Substitute Part BRCMCRRVML5

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team