BRFSFGM250
Right Hand Threaded 25mm ID, Four Piece Precision Carbon Steel Female Rod End
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $320.09 | 11 wks |
5 - 9 | $300.89 | 11 wks |
10 - 24 | $288.4 | 11 wks |
25+ | $278.8 | 11 wks |
$320.09
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d₁) | 25 mm |
---|---|
Class | Precision / 4 PC |
Head Diameter (D) | 56.00 mm |
Height to Center / Thread (L₁ / L₂) | 94 / 48 |
Housing Width / Ball Width (W1 / W) | 31 / 22 mm |
Material (Body / Ball) | Carbon Steel / Chrome Steel |
Max Angle Of Pivot (Degree) | 15 Degree |
Static Load Rating (N) | 50000 N |
Thread Size (#) | M24 X 2 |
Wrench Across Flats (D₂) | 42.00 mm |