BRFSFGM200

Right Hand Threaded 20mm ID, Four Piece Precision Carbon Steel Female Rod End
Qty Range Price/Unit Ships Within
1 - 4 $213.16 3 wks
5 - 9 $200.37 3 wks
10 - 24 $192.06 3 wks
25+ $185.66 3 wks
$213.16

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d₁) 20 mm
Class Precision / 4 PC
Head Diameter (D) 46.00 mm
Height to Center / Thread (L₁ / L₂) 77 / 40
Housing Width / Ball Width (W1 / W) 25 / 18 mm
Material (Body / Ball) Carbon Steel / Chrome Steel
Max Angle Of Pivot (Degree) 15 Degree
Static Load Rating (N) 34300 N
Thread Size (#) M20 X 1.5
Wrench Across Flats (D₂) 34.00 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team