BRFSFGM160

Right Hand Threaded 16mm ID, Four Piece Precision Carbon Steel Female Rod End
Qty Range Price/Unit Ships Within
1 - 4 $129.61 3 wks
5 - 9 $121.84 3 wks
10 - 24 $116.78 3 wks
25+ $112.89 3 wks
$129.61

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d₁) 16 mm
Class Precision / 4 PC
Head Diameter (D) 38.00 mm
Height to Center / Thread (L₁ / L₂) 64 / 33
Housing Width / Ball Width (W1 / W) 21 / 15 mm
Material (Body / Ball) Carbon Steel / Chrome Steel
Max Angle Of Pivot (Degree) 15 Degree
Static Load Rating (N) 25000 N
Thread Size (#) M16 X 2
Wrench Across Flats (D₂) 27.00 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team