BRFSFGM100
Right Hand Threaded 10mm ID, Four Piece Precision Carbon Steel Female Rod End
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $78.54 | 11 wks |
10 - 24 | $73.82 | 11 wks |
25 - 49 | $70.76 | 11 wks |
50 - 99 | $68.4 | 11 wks |
100+ | Request for Quote |
$78.54
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d₁) | 10 mm |
---|---|
Class | Precision / 4 PC |
Head Diameter (D) | 26.00 mm |
Height to Center / Thread (L₁ / L₂) | 43 / 20 |
Housing Width / Ball Width (W1 / W) | 14 / 10.5 mm |
Material (Body / Ball) | Carbon Steel / Chrome Steel |
Max Angle Of Pivot (Degree) | 14 Degree |
Static Load Rating (N) | 13200 N |
Thread Size (#) | M10 X 1.5 |
Wrench Across Flats (D₂) | 19.00 mm |