BRFSFGM080

Right Hand Threaded 8mm ID, Four Piece Precision Carbon Steel Female Rod End
Qty Range Price/Unit Ships Within
1 - 9 $62.75 3 wks
10 - 24 $58.98 3 wks
25 - 49 $56.53 3 wks
50 - 99 $54.65 3 wks
100+ Request for Quote
$62.75

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d₁) 8 mm
Class Precision / 4 PC
Head Diameter (D) 22.00 mm
Height to Center / Thread (L₁ / L₂) 36 / 17
Housing Width / Ball Width (W1 / W) 12 / 9 mm
Material (Body / Ball) Carbon Steel / Chrome Steel
Max Angle Of Pivot (Degree) 14 Degree
Static Load Rating (N) 9800 N
Thread Size (#) M8 X 1.25
Wrench Across Flats (D₂) 16.00 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team