BRFHMX-120LG
Left Hand Threaded .7500 in. ID, Four Piece Precision Extra Capacity Alloy Steel Male Rod End
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $110.37 | 3 wks |
5 - 9 | $103.75 | 3 wks |
10 - 24 | $99.44 | 3 wks |
25+ | $96.13 | 3 wks |
$110.37
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.7500 Inch |
---|---|
Class | Precision / 4PC |
Head Diameter (D) | 1.750 Inch |
Height to Center (F) | 2.8750 Inch |
Housing Width / Ball Width (H / W) | 0.687 / 0.875 Inch |
Material (Body / Ball) | Carbon Steel / Chrome Steel |
Max Angle Of Pivot (Degree) | 7.0 Degree |
Static Load Rating (lbs) | 21570 lb |
Thread Length (A) | 1.750 Inch |
Thread Size (#) | .8750-14 |