BRFHMX-100LG
Left Hand Threaded .6250 in. ID, Four Piece Precision Extra Capacity Alloy Steel Male Rod End
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $98.83 | 3 wks |
10 - 24 | $92.9 | 3 wks |
25 - 49 | $89.04 | 3 wks |
50 - 99 | $86.08 | 3 wks |
100+ | Request for Quote |
$98.83
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.6250 Inch |
---|---|
Class | Precision / 4PC |
Head Diameter (D) | 1.500 Inch |
Height to Center (F) | 2.6250 Inch |
Housing Width / Ball Width (H / W) | 0.562 / 0.75 Inch |
Material (Body / Ball) | Carbon Steel / Chrome Steel |
Max Angle Of Pivot (Degree) | 8.0 Degree |
Static Load Rating (lbs) | 13940 lb |
Thread Length (A) | 1.625 Inch |
Thread Size (#) | .7500-16 |