BRFHMX-080LG
Left Hand Threaded .5000 in. ID, Four Piece Precision Extra Capacity Alloy Steel Male Rod End
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $73.70 | 11 wks |
10 - 24 | $69.28 | 11 wks |
25 - 49 | $66.4 | 11 wks |
50 - 99 | $64.19 | 11 wks |
100+ | Request for Quote |
$73.70
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.5000 Inch |
---|---|
Class | Precision / 4PC |
Head Diameter (D) | 1.312 Inch |
Height to Center (F) | 2.4380 Inch |
Housing Width / Ball Width (H / W) | 0.5 / 0.625 Inch |
Material (Body / Ball) | Carbon Steel / Chrome Steel |
Max Angle Of Pivot (Degree) | 6.0 Degree |
Static Load Rating (lbs) | 11920 lb |
Thread Length (A) | 1.500 Inch |
Thread Size (#) | .6250-18 |