BRFHMP-040
Right Hand Threaded .2500 in. ID, Four Piece Precision Carbon Steel Male Rod End
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $16.51 | 6 wks |
10 - 24 | $15.52 | 6 wks |
25 - 49 | $14.87 | 6 wks |
50 - 99 | $14.38 | 6 wks |
100+ | Request for Quote |
$16.51
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.2500 Inch |
---|---|
Class | Precision / 4PC |
Head Diameter (D) | 0.750 Inch |
Height to Center (F) | 1.5620 Inch |
Housing Width / Ball Width (H / W) | 0.281 / 0.375 Inch |
Material (Body / Ball) | Carbon Steel / Chrome Steel |
Max Angle Of Pivot (Degree) | 8.0 Degree |
Static Load Rating (lbs) | 1700 lb |
Thread Length (A) | 1.000 Inch |
Thread Size (#) | .2500-28 |