BRFHFX-060LG
Left Hand Threaded .3750 in. ID, Four Piece Precision Extra Capacity Alloy Steel Female Rod End
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $52.49 | 3 wks |
10 - 24 | $49.34 | 3 wks |
25 - 49 | $47.29 | 3 wks |
50 - 99 | $45.72 | 3 wks |
100+ | Request for Quote |
$52.49
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.3750 Inch |
---|---|
Class | Precision / 4 PC |
Head Diameter | 1.000 |
Height to Center / Thread (F / A) | 1.625 / 0.937 Inch |
Housing Width / Ball Width (H / W) | 0.406 / 0.5 |
Material (Body / Ball) (L) | Carbon Steel / Chrome Steel Inch |
Max Angle Of Pivot (Degree) | 6.0 Degree |
Static Load Rating (lbs) | 7240 lb |
Thread Size (D) | .3750-24 Inch |
Wrench Across Flats (M) | 0.687 Inch |