BRFHFP-030
Right Hand Threaded 0.19 in. ID, Four Piece Precision Carbon Steel Female Rod End
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $15.98 | 5 wks |
10 - 24 | $15.02 | 5 wks |
25 - 49 | $14.4 | 5 wks |
50 - 99 | $13.92 | 5 wks |
100+ | Request for Quote |
$15.98
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.1900 Inch |
---|---|
Class | Precision / 4 PC |
Head Diameter | 0.625 |
Height to Center / Thread (F / A) | 1.062 / 0.562 Inch |
Housing Width / Ball Width (H / W) | 0.25 / 0.312 |
Material (Body / Ball) (L) | Carbon Steel / Chrome Steel Inch |
Max Angle Of Pivot (Degree) | 6.5 Degree |
Static Load Rating (lbs) | 1850 lb |
Thread Size (D) | .1900-32 Inch |
Wrench Across Flats (M) | 0.406 Inch |