BRCMCR-070L
Left Hand Threaded .4375 in. ID, Two Piece Extra Capacity Commercial Carbon Steel Male Rod End
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $18.98 | 3 wks |
10 - 24 | $17.84 | 3 wks |
25 - 49 | $17.1 | 3 wks |
50 - 99 | $16.53 | 3 wks |
100+ | Request for Quote |
$18.98
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.4375 inch |
---|---|
Class | Commercial / 2PC |
Head Diameter (D) | 1.125 Inch |
Height to Center (F) | 2.1250 Inch |
Housing Width / Ball Width (H / W) | 0.437 / 0.562 Inch |
Material (Body / Ball) | Carbon Steel / Chrome Steel |
Max Angle Of Pivot (Degree) | 7.0 Degree |
Static Load Rating (lbs) | 6500 lb |
Thread Length (A) | 1.375 Inch |
Thread Size (#) | .4375-20 |