BRCMCR-050L

Left Hand Threaded .3125 in. ID, Two Piece Extra Capacity Commercial Carbon Steel Male Rod End
Qty Range Price/Unit Ships Within
1 - 9 $13.51 5 wks
10 - 24 $12.7 5 wks
25 - 49 $12.18 5 wks
50 - 99 $11.77 5 wks
100+ Request for Quote
$13.51

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (B) 0.3125 Inch
Class Commercial / 2PC
Head Diameter (D) 0.875 Inch
Height to Center (F) 1.8750 Inch
Housing Width / Ball Width (H / W) 0.344 / 0.437 Inch
Material (Body / Ball) Carbon Steel / Chrome Steel
Max Angle Of Pivot (Degree) 7.0 Degree
Static Load Rating (lbs) 3000 lb
Thread Length (A) 1.250 Inch
Thread Size (#) .3125-24

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team