BRCMCR-030L

Left Hand Threaded .1900 in. ID, Two Piece Extra Capacity Commercial Carbon Steel Male Rod End
Qty Range Price/Unit Ships Within
1 - 9 $13.25 3 wks
10 - 24 $12.46 3 wks
25 - 49 $11.94 3 wks
50 - 99 $11.54 3 wks
100+ Request for Quote
$13.25

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (B) 0.1900 Inch
Class Commercial / 2PC
Head Diameter (D) 0.625 Inch
Height to Center (F) 1.2500 Inch
Housing Width / Ball Width (H / W) 0.25 / 0.312 Inch
Material (Body / Ball) Carbon Steel / Chrome Steel
Max Angle Of Pivot (Degree) 6.5 Degree
Static Load Rating (lbs) 950 lb
Thread Length (A) 0.750 Inch
Thread Size (#) .1900-32

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team