BRCHMC-120

Right Hand Threaded .7500 in. ID, Four Piece Commercial Carbon Steel Male Rod End
Qty Range Price/Unit Ships Within
1 - 9 $40.43 6 wks
10 - 24 $38.01 6 wks
25 - 49 $36.43 6 wks
50 - 99 $35.22 6 wks
100+ Request for Quote
$40.43

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (B) 0.7500 Inch
Class Commercial / 4PC
Head Diameter (D) 1.750 Inch
Height to Center (F) 2.8750 Inch
Housing Width / Ball Width (H / W) 0.687 / 0.875 Inch
Material (Body / Ball) Carbon Steel / Chrome Steel
Max Angle Of Pivot (Degree) 7.0 Degree
Static Load Rating (lbs) 11300 lb
Thread Length (A) 1.750 Inch
Thread Size (#) .7500-16

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team