BRCHMC-100L
Left Hand Threaded .6250 in. ID, Four Piece Commercial Carbon Steel Male Rod End
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $31.23 | 3 wks |
10 - 24 | $29.36 | 3 wks |
25 - 49 | $28.14 | 3 wks |
50 - 99 | $27.2 | 3 wks |
100+ | Request for Quote |
$31.23
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.6250 Inch |
---|---|
Class | Commercial / 4PC |
Head Diameter (D) | 1.500 Inch |
Height to Center (F) | 2.6250 Inch |
Housing Width / Ball Width (H / W) | 0.562 / 0.75 Inch |
Material (Body / Ball) | Carbon Steel / Chrome Steel |
Max Angle Of Pivot (Degree) | 8.0 Degree |
Static Load Rating (lbs) | 8050 lb |
Thread Length (A) | 1.625 Inch |
Thread Size (#) | .6250-18 |