BRCHMC-100

Right Hand Threaded .6250 in. ID, Four Piece Commercial Carbon Steel Male Rod End
Qty Range Price/Unit Ships Within
1 - 9 $31.23 5 wks
10 - 24 $29.36 5 wks
25 - 49 $28.14 5 wks
50 - 99 $27.2 5 wks
100+ Request for Quote
$31.23

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (B) 0.6250 Inch
Class Commercial / 4PC
Head Diameter (D) 1.500 Inch
Height to Center (F) 2.6250 Inch
Housing Width / Ball Width (H / W) 0.562 / 0.75 Inch
Material (Body / Ball) Carbon Steel / Chrome Steel
Max Angle Of Pivot (Degree) 8.0 Degree
Static Load Rating (lbs) 8050 lb
Thread Length (A) 1.625 Inch
Thread Size (#) .6250-18

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team