BRCHMC-040L

Left Hand Threaded .2500 in. ID, Four Piece Commercial Carbon Steel Male Rod End
Qty Range Price/Unit Ships Within
1 - 9 $14.06 6 wks
10 - 24 $13.22 6 wks
25 - 49 $12.67 6 wks
50 - 99 $12.25 6 wks
100+ Request for Quote
$14.06

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (B) 0.2500 Inch
Class Commercial / 4PC
Head Diameter (D) 0.750 Inch
Height to Center (F) 1.5620 Inch
Housing Width / Ball Width (H / W) 0.281 / 0.375 Inch
Material (Body / Ball) Carbon Steel / Chrome Steel
Max Angle Of Pivot (Degree) 8.0 Degree
Static Load Rating (lbs) 1700 lb
Thread Length (A) 1.000 Inch
Thread Size (#) .2500-28

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team