BRCHMC-030

Right Hand Threaded 0.19 in. ID, Four Piece Commercial Carbon Steel Male Rod End
Qty Range Price/Unit Ships Within
1 - 9 $13.89 3 wks
10 - 24 $13.06 3 wks
25 - 49 $12.52 3 wks
50 - 99 $12.1 3 wks
100+ Request for Quote
$13.89

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (B) 0.1900 Inch
Class Commercial / 4PC
Head Diameter (D) 0.625 Inch
Height to Center (F) 1.2500 Inch
Housing Width / Ball Width (H / W) 0.25 / 0.312 Inch
Material (Body / Ball) Carbon Steel / Chrome Steel
Max Angle Of Pivot (Degree) 6.5 Degree
Static Load Rating (lbs) 900 lb
Thread Length (A) 0.750 Inch
Thread Size (#) .1900-32

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team