BRCFCR-120L
Left Hand Threaded .7500 in. ID, Two Piece Commercial Extra Capacity Carbon Steel Female Rod End
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $45.29 | 11 wks |
10 - 24 | $42.57 | 11 wks |
25 - 49 | $40.81 | 11 wks |
50 - 99 | $39.44 | 11 wks |
100+ | Request for Quote |
$45.29
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.7500 Inch |
---|---|
Class | Commercial / 2PC |
Head Diameter | 1.750 |
Height to Center / Thread (F / A) | 2.875 / 1.375 Inch |
Housing Width / Ball Width (H / W) | 0.687 / 0.875 |
Material (Body / Ball) (L) | Carbon Steel / Chrome Steel Inch |
Max Angle Of Pivot (Degree) | 7.0 Degree |
Static Load Rating (lbs) | 14000 lb |
Thread Size (D) | .7500-16 Inch |
Wrench Across Flats (M) | 1.125 Inch |