BRCFCR-100L
Left Hand Threaded .6250 in. ID, Two Piece Commercial Extra Capacity Carbon Steel Female Rod End
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $31.11 | 3 wks |
10 - 24 | $29.25 | 3 wks |
25 - 49 | $28.03 | 3 wks |
50 - 99 | $27.1 | 3 wks |
100+ | Request for Quote |
$31.11
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.6250 Inch |
---|---|
Class | Commercial / 2PC |
Head Diameter | 1.500 |
Height to Center / Thread (F / A) | 2.5 / 1.187 Inch |
Housing Width / Ball Width (H / W) | 0.562 / 0.75 |
Material (Body / Ball) (L) | Carbon Steel / Chrome Steel Inch |
Max Angle Of Pivot (Degree) | 8.0 Degree |
Static Load Rating (lbs) | 10000 lb |
Thread Size (D) | .6250-18 Inch |
Wrench Across Flats (M) | 1.000 Inch |