BRCFCR-050L
Left Hand Threaded .3125 in. ID, Two Piece Commercial Extra Capacity Carbon Steel Female Rod End
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $13.62 | 11 wks |
10 - 24 | $12.8 | 11 wks |
25 - 49 | $12.27 | 11 wks |
50 - 99 | $11.86 | 11 wks |
100+ | Request for Quote |
$13.62
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.3125 Inch |
---|---|
Class | Commercial / 2PC |
Head Diameter | 0.875 |
Height to Center / Thread (F / A) | 1.375 / 0.625 Inch |
Housing Width / Ball Width (H / W) | 0.344 / 0.437 |
Material (Body / Ball) (L) | Carbon Steel / Chrome Steel Inch |
Max Angle Of Pivot (Degree) | 7.0 Degree |
Static Load Rating (lbs) | 3800 lb |
Thread Size (D) | .3125-24 Inch |
Wrench Across Flats (M) | 0.500 Inch |