BPSLHS-120

0.75 in. ID, 1.4375 in. OD Two Piece Precision Stainless Steel Spherical Bearing
Qty Range Price/Unit Ships Within
1 - 9 $116.98 5 wks
10 - 24 $112.74 5 wks
25 - 49 $106.65 5 wks
50 - 99 $103.6 5 wks
100+ Request for Quote
$116.98

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Weight 0.21 lb
Ball Diameter Ref. (E) 1.187
Ball Flat Diameter Ref. (O) 0.920
Ball Width (W) 0.750
Bore (B) 0.7500
Chamfer (C) 0.044
Max Static Radial Load (lb) 48000 lb
Outside Diameter (D) 1.4375
Width (H) 0.593

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team