BPSLHS-100

0.625 in. ID, 1.1875 in. OD Two Piece Precision Stainless Steel Spherical Bearing
Qty Range Price/Unit Ships Within
1 - 9 $55.86 5 wks
10 - 24 $54.26 5 wks
25 - 49 $53.31 5 wks
50 - 99 $52.67 5 wks
100+ Request for Quote
$55.86

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Weight 0.12 lb
Ball Diameter Ref. (E) 0.968
Ball Flat Diameter Ref. (O) 0.739
Ball Width (W) 0.625
Bore (B) 0.6250
Chamfer (C) 0.032
Max Static Radial Load (lb) 32000 lb
Outside Diameter (D) 1.1875
Width (H) 0.500

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team