BPSLHS-080

0.5 in. ID, 1 in. OD Two Piece Precision Stainless Steel Spherical Bearing
Qty Range Price/Unit Ships Within
1 - 9 $47.43 5 wks
10 - 24 $44.59 5 wks
25 - 49 $42.74 5 wks
50 - 99 $41.32 5 wks
100+ Request for Quote
$47.43

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Weight 0.07 lb
Ball Diameter Ref. (E) 0.781
Ball Flat Diameter Ref. (O) 0.600
Ball Width (W) 0.500
Bore (B) 0.5000
Chamfer (C) 0.032
Max Static Radial Load (lb) 17900 lb
Outside Diameter (D) 1.0000
Width (H) 0.390

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team