BPSLHS-050
0.3125 in. ID, 0.75 in. OD Two Piece Precision Stainless Steel Spherical Bearing
$84.46
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Weight | 0.03 lb |
---|---|
Ball Diameter Ref. (E) | 0.562 |
Ball Flat Diameter Ref. (O) | 0.419 |
Ball Width (W) | 0.375 |
Bore (B) | 0.3125 |
Chamfer (C) | 0.022 |
Max Static Radial Load (lb) | 9200 lb |
Outside Diameter (D) | 0.7500 |
Width (H) | 0.281 |