BPSLHS-040
0.25 in. ID, 0.6562 in. OD Two Piece Precision Stainless Steel Spherical Bearing
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $62.47 | 11 wks |
| 10 - 24 | $59.32 | 11 wks |
| 25 - 49 | $57.72 | 11 wks |
| 50 - 99 | $55.42 | 11 wks |
| 100+ | Request for Quote |
$62.47
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Approximate Weight | 0.02 lb |
|---|---|
| Ball Diameter Ref. (E) | 0.500 |
| Ball Flat Diameter Ref. (O) | 0.364 |
| Ball Width (W) | 0.343 |
| Bore (B) | 0.2500 |
| Chamfer (C) | 0.022 |
| Max Static Radial Load (lb) | 6700 lb |
| Outside Diameter (D) | 0.6562 |
| Width (H) | 0.250 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities