BPSLHS-030
0.19 in. ID, 0.5625 in. OD Two Piece Precision Stainless Steel Spherical Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $37.88 | 11 wks |
10 - 24 | $35.62 | 11 wks |
25 - 49 | $34.13 | 11 wks |
50 - 99 | $33 | 11 wks |
100+ | Request for Quote |
$37.88
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Weight | 0.02 lb |
---|---|
Ball Diameter Ref. (E) | 0.406 |
Ball Flat Diameter Ref. (O) | 0.293 |
Ball Width (W) | 0.281 |
Bore (B) | 0.1900 |
Chamfer (C) | 0.020 |
Max Static Radial Load (lb) | 4400 lb |
Outside Diameter (D) | 0.5625 |
Width (H) | 0.218 |