BPSLHS-020

0.165 in. ID, 0.4687 in. OD Two Piece Precision Stainless Steel Spherical Bearing
Qty Range Price/Unit Ships Within
1 - 9 $76.93 5 wks
10 - 24 $74.8 5 wks
25 - 49 $72.44 5 wks
50 - 99 $70.07 5 wks
100+ Request for Quote
$76.93

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Weight 0.01 lb
Ball Diameter Ref. (E) 0.343
Ball Flat Diameter Ref. (O) 0.235
Ball Width (W) 0.250
Bore (B) 0.1650
Chamfer (C) 0.020
Max Static Radial Load (lb) 3200 lb
Outside Diameter (D) 0.4687
Width (H) 0.187

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team